{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-conductor sensor terminal block; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Sensor terminal block, 270 Series, CAGE CLAMP®</h2><br/><br/>This sensor terminal block (item number 270-560) simplifies electrical installations. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this sensor terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this sensor terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with three levels and four clamping points for connecting three potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "270-560",
"sku" : "270-560",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003dd5e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU5fGltYWdlL2pwZWd8YUdSakwyaGpZUzh4TkRZNE1UUTJOell4TnpNeE1DOHlNREJmTURJd01EQXdNRFF3TURBelpHUTFaVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlMjQwY2NhNGM5MDI5ZmJmZTc0MmQ2OTFlNTQ5ZTQyZmFhZWRjZWFjYjcyOGFiYzA5NWM4OTdiNTU5OWFlNDA",
"gtin13" : "4050821035251",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-sensor-terminal-block/p/270-560"
}