{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor sensor terminal block; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Sensor terminal block, 280 Series, CAGE CLAMP®</h2><br/><br/>This sensor terminal block (item number 280-553) simplifies electrical installations. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this sensor terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our CAGE CLAMP® connection provides a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this sensor terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features three levels and four clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-553", "sku" : "280-553", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003d8d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE4fGltYWdlL2pwZWd8YURCaUwyaGtNeTh4TkRZNE1USTNNVGM1TlRjME1pOHlNREJmTURJd01EQXdNRFF3TURBelpEaGtOREF3TURFd01HSTJYMFJGTG1wd1p3fGNmNDkwYjNhMWYyODY0N2EzNmQwMzQ5MWE3ZmVhZTJkNWRkNmNmYzIyYzY2MzVlMGNlZTEyOWNlODlhNjNkMmU", "gtin13" : "4044918637138", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-sensor-terminal-block/p/280-553" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]