{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor sensor terminal block; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Sensor terminal block, 280 Series, gray</h2><br/><br/>Enjoy convenient electrical installations with this sensor terminal block (item number 280-560). Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this sensor terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this sensor terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features three levels and four clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-560", "sku" : "280-560", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003d8d4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE4fGltYWdlL2pwZWd8YURCaUwyaGtNeTh4TkRZNE1USTNNVGM1TlRjME1pOHlNREJmTURJd01EQXdNRFF3TURBelpEaGtOREF3TURFd01HSTJYMFJGTG1wd1p3fGNmNDkwYjNhMWYyODY0N2EzNmQwMzQ5MWE3ZmVhZTJkNWRkNmNmYzIyYzY2MzVlMGNlZTEyOWNlODlhNjNkMmU", "gtin13" : "4044918637176", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-sensor-terminal-block/p/280-560" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]