{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor shield terminal block; 2.5 mm²; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; white", "description" : "<h2>Shield terminal block, 2002 Series, white</h2><br/><br/>Our shield terminal block (item number 2002-6308) is designed for seamless electrical installations. Shield terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical connection between the electrical conductors and the mounting adapter and ensures that interference signals are safely dissipated. Conductors should only be connected to this shield terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Depending on the conductor type, this shield terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. The single potential can connect using the three clamping points The white housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect actuation option for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to angled front-entry wiring. The two jumper slots enable potential distribution to other clamping points.<br/>", "mpn" : "2002-6308", "sku" : "2002-6308", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a0001c935000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg4fGltYWdlL2pwZWd8YURCbEwyZzFOQzh4TkRZNE1UYzVOamt3TWprME1pOHlNREJmTURJd01EQXdNR0V3TURBeFl6a3pOVEF3TURJd01HSTJYMFJGTG1wd1p3fGYxZjhiOGQ3NWE2ZDEwZmI5YzkyYmQwNmYwOTM0MDJmNzA2MzU2NDc3MTEzMWU4MjViNjIwNjliN2U2YzVlN2E", "gtin13" : "4045454752569", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-shield-terminal-block/p/2002-6308" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]