{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray", "description" : "<h2>Through terminal block, 2004 Series, gray</h2><br/><br/>Our through terminal block (item number 2004-1301) ensures effortless electrical installations. Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 32 A. Conductors can only be connected to this through terminal block if their strip length is between 11 mm and 13 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. The dimensions are 6.2 x 65.5 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It features one level and three clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect actuation option for every application: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2004-1301", "sku" : "2004-1301", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040001bf64000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzfGltYWdlL2pwZWd8YURKaEwyaGlPUzh4TkRZNE1UUXdPVFF5TVRNME1pOHlNREJmTURJd01EQXdNRFF3TURBeFltWTJOREF3TURFd01HSTJYMFJGTG1wd1p3fDQzYTBiOTQ3ZTQ4MGIxYWU0N2I2MWE4NWIxMDRlMmUyNGUzNzk0MDVlNTg4M2M4ODYyZWI0YTk1ZWFjZjk1ZGM", "gtin13" : "4017332071406", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2004-1301" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2004-1301

3-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray

Item no. 2004-1301
3-conductor through terminal block
Please wait ...
Your price per piece*
On request
Item no. 2004-1301
3-conductor through terminal block
Please wait ...
Your price per piece*
On request