{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor through terminal block; 10 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; blue", "description" : "<h2>Through terminal block, 2010 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2010-1304) is designed for quick and easy connections. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 57 A. Strip lengths must be between 17 mm and 19 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. The dimensions are 10 x 89 x 43.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. You can connect a single potential using the three clamping points. The blue housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections in various industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2010-1304", "sku" : "2010-1304", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000300012d9f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ3fGltYWdlL2pwZWd8YUdJeUwyaGpaUzh4TkRZNE1URXpNek00TXpjeE1DOHlNREJmTURJd01EQXdNRE13TURBeE1tUTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDQ4M2JlNjJlZWFjZmUzNzg4ZWNmNWUxYTJjOTM5YmNlYmE2YTVkOWRmZjFhYTRjNzEyZmZmYzZkY2NmNzk3Njc", "gtin13" : "4017332076234", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2010-1304" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2010-1304

3-conductor through terminal block; 10 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; blue

Item no. 2010-1304
3-conductor through terminal block
Please wait ...
Your price per piece*
On request
Item no. 2010-1304
3-conductor through terminal block
Please wait ...
Your price per piece*
On request