{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-conductor through terminal block; with lever and push-button; 2.5 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; light gray",
"description" : "<h2>Through terminal block, 2102 Series, Push-in CAGE CLAMP®</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 2102-5309). Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 24 A. Conductors should only be connected to this through terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 5.2 x 72.2 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and three clamping points for connecting a single potential. The light gray housing is made of polyamide (PA66) for insulation. Lever,push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections in various industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2102-5309",
"sku" : "2102-5309",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002d0001315f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODExfGltYWdlL2pwZWd8YURaaEwyaG1PUzh4TkRZNE1qUXpOREkwTURVME1pOHlNREJmTURJd01EQXdNbVF3TURBeE16RTFaakF3TURJd01HSTJYMFJGTG1wd1p3fDk4NmE2NzIzMWM0MjRlMzNlZGQ4ODVjNWRkYzgxMjVhZjBlYmM0MWMxMDM3Y2JjYjM1NGFmZTA1ZTZjYWM2NGE",
"gtin13" : "4055144018554",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2102-5309"
}
3-conductor through terminal block; with lever and push-button; 2.5 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; light gray
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.