{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-conductor through terminal block; with lever and Push-in CAGE CLAMP®; 16 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray",
"description" : "<h2>Through terminal block, 2116 Series, Push-in CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 2116-1301). Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Rated current and voltage are important parameters when choosing a through rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 76 A. Strip lengths must be between 18 mm and 20 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. The item's dimensions are 12 x 113.5 x 43.7 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. The single potential can connect using the three clamping points The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with lever,operating tool. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect solution for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2116-1301",
"sku" : "2116-1301",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002d00031c72000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzfGltYWdlL2pwZWd8YURJNEwyZ3pOUzh4TkRZNE1qVXdPVFEzTlRnM01DOHlNREJmTURJd01EQXdNbVF3TURBek1XTTNNakF3TURFd01HSTJYMFJGTG1wd1p3fGU5MzkwOThlNmNkZjQ5MjJlYTZjZDAyOTVhODBjYmZhZmQwNDZjNmMzZGY4ZTcxMGViYzViYWZlMDcxOGIzNmU",
"gtin13" : "4055143746045",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2116-1301"
}
3-conductor through terminal block; with lever and Push-in CAGE CLAMP®; 16 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.