{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor through terminal block; with push-button; 1.5 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; blue", "description" : "<h2>Through terminal block, 2201 Series, push-button</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 2201-1304). Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 17.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 4.2 x 59.2 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². It features one level and three clamping points for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. A push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for a wide range of industrial applications and modern building installations as they provide secure electrical connections. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2201-1304", "sku" : "2201-1304", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002e00030168000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDExfGltYWdlL2pwZWd8YUdNekwyZ3pNQzh4TkRZNE1qUTNNekk1T1RrNU9DOHlNREJmTURJd01EQXdNbVV3TURBek1ERTJPREF3TURJd01HSTJYMFJGTG1wd1p3fDE5M2Q5NjRiNDgxYjAwMmY0NzU3NWM1YmM4ODU3MjVjZThiYTEwMmFmOTc5OTVkYWU2OWFkMDc0Mjk0YTQ2YmU", "gtin13" : "4055143696814", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2201-1304" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2201-1304

3-conductor through terminal block; with push-button; 1.5 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; blue

Item no. 2201-1304
3-conductor through terminal block
Please wait ...
Your price per piece*
On request
Item no. 2201-1304
3-conductor through terminal block
Please wait ...
Your price per piece*
On request