{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-conductor through terminal block; with push-button; 4 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>Through terminal block, 2204 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2204-1301) simplifies electrical installations. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 32 A. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 6.2 x 65.5 x 39.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It comes with one level and three clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. A push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections across many industrial applications and modern building installations. They make wiring work easier as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2204-1301",
"sku" : "2204-1301",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-9680779-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkzfGltYWdlL2pwZWd8YUdGbEwyZzJZUzh4TXpjNU9UQXhPVGd6T1RVeE9DOHlNREJmT1RZNE1EYzNPVjlFUlM1cWNHY3w1MmQzY2Q1MzYwZTI0MjIyNTVjNzA0NjFiMzhlYzUxOTY5NjM1YWQ2YjQxMGQ0ZjE2MDM5YWYzMGU0OWIxMGZk",
"gtin13" : "4055143711432",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2204-1301"
}
3-conductor through terminal block; with push-button; 4 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.