{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor through terminal block; with push-button; 4 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; blue", "description" : "<h2>Through terminal block, 2204 Series, push-button</h2><br/><br/>Quick and easy connections are guaranteed with this through terminal block (item number 2204-1304). Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 32 A. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. The dimensions are 6.2 x 65.5 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It has one level. You can connect a single potential using the three clamping points. The blue housing is made of polyamide (PA66) for insulation. A push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for a wide range of industrial applications and modern building installations as they ensure secure electrical connections. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2204-1304", "sku" : "2204-1304", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-9680787-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyfGltYWdlL2pwZWd8YURObEwyaGtOUzh4TXpZME56VTNNVEk0T0RBNU5DOHlNREJmT1RZNE1EYzROMTlFUlM1cWNHY3wwZjc0ODY2MjdkZmM3NmJkODRlZTNhYjNjYWYxNDA5Mzc0ZmVkZjVmYmNlNGIzMzU4YWVkNWQ4YzZlMTllNmEz", "gtin13" : "4055143711418", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2204-1304" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2204-1304

3-conductor through terminal block; with push-button; 4 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; blue

Item no. 2204-1304
3-conductor through terminal block
Please wait ...
Your price per piece*
On request
Item no. 2204-1304
3-conductor through terminal block
Please wait ...
Your price per piece*
On request