{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor through terminal block; 1.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 1,50 mm²; gray", "description" : "<h2>Through terminal block, 279 Series, operating tool</h2><br/><br/>This through terminal block (item number 279-681) streamlines wire connections, making them both quick and easy. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 18 A. Conductors should only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product is highly versatile. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It has one level. The single potential can connect using the three clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "279-681", "sku" : "279-681", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000004000332ef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgwfGltYWdlL2pwZWd8YURGbUwyaGtZaTh4TkRZNE1USXpPVFUxTWpBek1DOHlNREJmTURJd01EQXdNRFF3TURBek16SmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGNmZDQyMWRiMDg4YmRhZTliZDNlMTBhOWIzNDk1MmExZTVjMTQ5MjdlMGY2ZjAzZmI1MTUyYzM5OTNmMDk0YjQ", "gtin13" : "4044918650465", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/279-681" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]