{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor through terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; black", "description" : "<h2>Through terminal block, 281 Series, operating tool</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 281-685). Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 32 A. Conductors should only be connected to this through terminal block if their strip length is between 9 mm and 10 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. You can connect a single potential using the three clamping points. The black housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper, aluminum conductors via front-entry wiring.<br/>", "mpn" : "281-685", "sku" : "281-685", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400037f53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMyfGltYWdlL2pwZWd8YURBMkwyZzVNeTh4TkRZNU1UVXpORFV3TXprMk5pOHlNREJmTURJd01EQXdNRFF3TURBek4yWTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDZmOGEzYzQ2MDUyNGFjZDg1NDgzNDM3MThkZDFiY2EzMzFjYTYyYTg2ZDc5N2UyNjNiNmJlMWIwNTUwZjI1NTU", "gtin13" : "4044918484954", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/281-685" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]