{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-conductor through terminal block; 6 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 6,00 mm²; gray",
"description" : "<h2>Through terminal block, 282 Series, operating tool</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 282-681). Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 41 A. Conductors can only be connected to this through terminal block if their strip length is between 12 mm and 13 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, this through terminal block is designed for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. You can connect a single potential using the three clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring.<br/>",
"mpn" : "282-681",
"sku" : "282-681",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400038e5a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc0fGltYWdlL2pwZWd8YURabEwyaGlOUzh4TkRZNE1URXdPVGM1TURjMU1DOHlNREJmTURJd01EQXdNRFF3TURBek9HVTFZVEF3TURFd01HSTJYMFJGTG1wd1p3fGJjMGY5YTRmMTdkY2YxZmUwYWExYWY5NTI4MzQ4YjFjOTgwYTgyMjI4ZTMyYjdmMmM5NjdkMmNjNGI3ZTViZjg",
"gtin13" : "4044918386098",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/282-681"
}