{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor through terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray", "description" : "<h2>Through terminal block, 781 Series, operating tool</h2><br/><br/>This through terminal block (item number 781-631) is designed for easy and secure connections. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It features one level and three clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "781-631", "sku" : "781-631", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400030a22000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY4fGltYWdlL2pwZWd8YURoaUwyZzVZUzh4TkRZNU1UYzNNemMwTXpFek5DOHlNREJmTURJd01EQXdNRFF3TURBek1HRXlNakF3TURFd01HSTJYMFJGTG1wd1p3fDE3ZTA0MjA1YjI2M2E0ODNiZGFmMDZlMmYzNTgxZWFhMDc1ZjY1NGQzMmMzNTEyNThjNWJiYzA3MjlmNWJlNDk", "gtin13" : "4044918501231", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/781-631" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]