{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor through terminal block; 2.5 mm²; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; red", "description" : "<h2>Through terminal block, 870 Series, red</h2><br/><br/>This through terminal block (item number 870-683) is designed for easy and secure connections. Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants, making it easy to select the ideal mini terminal block for each use. Our mini rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 24 A. Conductors should only be connected to this through terminal block if their strip length is between 6 mm and 7 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. The single potential can connect using the three clamping points The red housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. These mini rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring.<br/>", "mpn" : "870-683", "sku" : "870-683", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400035fe2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk4fGltYWdlL2pwZWd8YUdRNUwyaGpaUzh4TkRZNE1URXdPREl4TnpnNE5pOHlNREJmTURJd01EQXdNRFF3TURBek5XWmxNakF3TURFd01HSTJYMFJGTG1wd1p3fDNlMWRkNzM5ZTVkYzk5YTkzMjE0MjE1YWYxZmMyNWUyNWU5MWFlZTdmNWI5MGI4M2YwYjI4YjE0ZmJlYTczY2U", "gtin13" : "4045454094577", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/870-683" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]