{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Carrier terminal block for modules and plugs, 280 Series, CAGE CLAMP®</h2><br/><br/>Quick and easy connections are guaranteed with this carrier terminal block for modules and plugs (item number 280-816). Conductors can only be connected to this carrier terminal block for modules and plugs if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This carrier terminal block for modules and plugs is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and four clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-816", "sku" : "280-816", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000006000367d7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzfGltYWdlL2pwZWd8YUdaaUwyZzJaQzh4TkRZNE1UWTVOemd4TWpVeE1DOHlNREJmTURJd01EQXdNRFl3TURBek5qZGtOekF3TURFd01HSTJYMFJGTG1wd1p3fDNkYzc2Mjc5NDMyYmM5MjkwOTJmMTFmMDQ0ZGM4YzNhM2M2YWM0M2ZhZTY5MjhlMDg4NDYzZDk3MTIyYzUxM2M", "gtin13" : "4044918557009", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-carrier-terminal-block/p/280-816" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]