{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor double deck terminal block; 8-conductor through terminal block; L; without marker carrier; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Our double-deck terminal block (item number 2002-2408) ensures effortless electrical installations. The double-deck terminal block also serves as a through terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and eight clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2408", "sku" : "2002-2408", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000800017251000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMxfGltYWdlL2pwZWd8YURBekwyZ3dZeTh4TkRZNE9UTXhOVEUyTURBNU5DOHlNREJmTURJd01EQXdNRGd3TURBeE56STFNVEF3TURFd01HSTJYMFJGTG1wd1p3fGZlNzVmZjg2Y2I3ZGZjNzg2NDI4MDM4YzQ5OGU4ODgwNTUzMTYxOWQ5MjI3M2FmZTJkOTkwMTk2NGI4M2M5NDQ", "gtin13" : "4050821145011", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-double-deck-terminal-block/p/2002-2408" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2408

4-conductor double deck terminal block; 8-conductor through terminal block; L; without marker carrier; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-2408
4-conductor double deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2408
4-conductor double deck terminal block
Please wait ...
Your price per piece*
On request