{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor double deck terminal block; Ground conductor/through terminal block; 2.5 mm²; PE/L; without marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Effortless electrical installations are guaranteed with this double-deck terminal block (item number 2002-2427). The double-deck terminal block also serves as a ground terminal block as well as a through terminal block. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the type of conductor, this double-deck terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and eight clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2427", "sku" : "2002-2427", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000c00012240000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM2fGltYWdlL2pwZWd8YURjNEwyaGxaUzh4TkRZNU1Ea3hNRGs1TkRRMk1pOHlNREJmTURJd01EQXdNR013TURBeE1qSTBNREF3TURRd01HSTJYMFJGTG1wd1p3fGM4MTRjNDYyN2UzYmNiOTZhOTNmOWIyZWJlMDQ2NzFmYmYwNGY3MDQ0OGNlN2YzODQzNDZkMzU5MjY2ZDIyZjk", "gtin13" : "4050821144861", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-double-deck-terminal-block/p/2002-2427" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2427

4-conductor double deck terminal block; Ground conductor/through terminal block; 2.5 mm²; PE/L; without marker carrier; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-2427
4-conductor double deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2427
4-conductor double deck terminal block
Please wait ...
Your price per piece*
On request