{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor double deck terminal block; 8-conductor through terminal block; N; with marker carrier; suitable for Ex i applications; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue", "description" : "<h2>Double-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our double-deck terminal block (item number 2002-2439) is designed for seamless electrical installations. The double-deck terminal block also functions as a through terminal block. Conductors can only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. The single potential can connect using the eight clamping points The blue housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2439", "sku" : "2002-2439", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000080002ec07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM1fGltYWdlL2pwZWd8YUdSaEwyZzBNaTh4TkRZNE9UQTFNRGM0TnpnM01DOHlNREJmTURJd01EQXdNRGd3TURBeVpXTXdOekF3TURFd01HSTJYMFJGTG1wd1p3fDljZTgyZGEyNjlmOTFiMDhlNjgzZDg0MjdlOWJkMzgyNTM0NGY4NzQyZmEzMDk2YWIwODgwMzliYzU1MjI5MzU", "gtin13" : "4050821144793", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-double-deck-terminal-block/p/2002-2439" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2439

4-conductor double deck terminal block; 8-conductor through terminal block; N; with marker carrier; suitable for Ex i applications; internal commoning; conductor entry with violet marking; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue

Item no. 2002-2439
4-conductor double deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2439
4-conductor double deck terminal block
Please wait ...
Your price per piece*
On request