{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor double deck terminal block; Shield/through terminal block; 2.5 mm²; Shielding/L; with marker carrier; Blue conductor entry upper deck; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>This double-deck terminal block (item number 2002-2458) simplifies electrical installations. The double-deck terminal block also serves as a shield terminal block as well as a through terminal block. Conductors can only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. Two potentials can connect using the eight clamping points The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-2458", "sku" : "2002-2458", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000060000fd61000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ1fGltYWdlL2pwZWd8YURVMUwyaGlNQzh4TkRZNE1USTVPRFV6TkRRek1DOHlNREJmTURJd01EQXdNRFl3TURBd1ptUTJNVEF3TURNd01HSTJYMFJGTG1wd1p3fDQ0NTRmZjU4ZmFiNWMyYzliMGM1MWVlNTM4ZmJhYjA4ZGE0MDc2YTk2ZWQ5NGI5MThjZTA0NDMyYzMwMmMwZjY", "gtin13" : "4045454752491", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-double-deck-terminal-block/p/2002-2458" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-2458

4-conductor double deck terminal block; Shield/through terminal block; 2.5 mm²; Shielding/L; with marker carrier; Blue conductor entry upper deck; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-2458
4-conductor double deck terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-2458
4-conductor double deck terminal block
Please wait ...
Your price per piece*
On request