{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor ground terminal block; 1 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 2000 Series, operating tool</h2><br/><br/>Our ground terminal block (item number 2000-1407) is the perfect way to connect conductors quickly and easily. Our ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Conductors should only be connected to this ground terminal block if their strip length is between 9 mm and 11 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. This ground terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It comes with one level and four clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for a wide range of industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2000-1407", "sku" : "2000-1407", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001b00027e07000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAzfGltYWdlL2pwZWd8YURVM0wyZ3hNaTh4TkRZNU1EUTNOVGt3TURrMU9DOHlNREJmTURJd01EQXdNV0l3TURBeU4yVXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGZlYzA5NzhkZWE2YTJhMTRiNDc0MWNlNDZmNGQ0MjViOTViNTRiMWEzOGRmMzc5Y2UyZGJmMDcxZjUyY2U4MzI", "gtin13" : "4045454966980", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-ground-terminal-block/p/2000-1407" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2000-1407

4-conductor ground terminal block; 1 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; green-yellow

Item no. 2000-1407
4-conductor ground terminal block
Please wait ...
Your price per piece*
On request
Item no. 2000-1407
4-conductor ground terminal block
Please wait ...
Your price per piece*
On request