{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor ground terminal block; 1.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 1,50 mm²; green-yellow", "description" : "<h2>Ground terminal block, 279 Series, operating tool</h2><br/><br/>Our ground terminal block (item number 279-837) simplifies electrical installations. Our ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this ground terminal block is designed for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It has one level. You can connect a single potential using the four clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "279-837", "sku" : "279-837", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000004000334ba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgyfGltYWdlL2pwZWd8YUdReUwyaGhOUzh4TkRZNE9ESXlPVEU1TlRnd05pOHlNREJmTURJd01EQXdNRFF3TURBek16UmlZVEF3TURFd01HSTJYMFJGTG1wd1p3fDM2YjRlNWY3YzQxNDk0Yzk3ZDA3ZjRmMzdiMzg5NjU3NTM2YWRkM2FlYTY1NDlmY2Y3N2QxOWNiYWMyZTYxYTk", "gtin13" : "4045454084455", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-ground-terminal-block/p/279-837" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]