{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor ground terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 281 Series, CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this ground terminal block (item number 281-657). Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Conductors can only be connected to this ground terminal block if their strip length is between 9 mm and 10 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the conductor type, this ground terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². It comes with one level and four clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper, aluminum conductors.<br/>", "mpn" : "281-657", "sku" : "281-657", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400038214000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMyfGltYWdlL2pwZWd8YURSbUwyZ3pPUzh4TkRZNE9UVXpNVEF3TWpreE1DOHlNREJmTURJd01EQXdNRFF3TURBek9ESXhOREF3TURFd01HSTJYMFJGTG1wd1p3fGVmNGZhNjczM2YwMGRlZDM5ZjQ3ZDQzNDc4MjM4YTQ4MDNhM2YzNzVmMTMzZThhN2RhNTBhYzM2ZGYzMjNmNWU", "gtin13" : "4044918512008", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-ground-terminal-block/p/281-657" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]