{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor Mini rail-mount terminal block; 2.5 mm²; center marking; for DIN-15 rail; CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Ground terminal block, 264 Series, CAGE CLAMP®</h2><br/><br/>Our ground terminal block (item number 264-727) is the perfect way to connect conductors quickly and securely. Our mini rail-mount terminal blocks are perfect for working in small spaces thanks to their compact design. With various mounting and actuation options, they offer maximum flexibility. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and four clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. These mini rail-mount terminal blocks are mounted using DIN-15 rails.. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "264-727", "sku" : "264-727", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400034e62000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM0fGltYWdlL2pwZWd8YURKa0wyaGhaaTh4TkRZNE1UUXhOekk0TlRZMk1pOHlNREJmTURJd01EQXdNRFF3TURBek5HVTJNakF3TURFd01HSTJYMFJGTG1wd1p3fGYyMmM4NTliYzM5ZWNmOTgxNTZlODE1ZDI4OWZjOGVjODBhMTI5ODlkZGI5YTg1NDNiMjE5MWQxMmNlYWIxMzk", "gtin13" : "4044918458405", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-mini-rail-mount-terminal-block/p/264-727" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]