{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor miniature through terminal block; 2.5 mm²; with test option; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Through terminal block, 264 Series, gray</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 264-731). Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants for unparalleled flexibility, making it easy to select the ideal mini terminal block for each use. Our mini rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 24 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, this through terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and four clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. These mini rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "264-731", "sku" : "264-731", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700002b38000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTExfGltYWdlL2pwZWd8YUdWaEwyZ3dOeTh4TkRZNU1URTBOVFl4TXpNME1pOHlNREJmTURJd01EQXdNRGN3TURBd01tSXpPREF3TURFd01HSTJYMFJGTG1wd1p3fDkyMGY2NDU1MTA5NDc2NTFiZDE2ZjFlNWY0MWFmYTUzMWZlNWM4ZWYzNjc5OGVlNjA1ZmU1MDEyNzY5ZmZjOWI", "gtin13" : "4044918414913", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-miniature-through-terminal-block/p/264-731" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]