{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor sensor supply terminal block; with ground contact; with colored conductor entries; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; orange",
"description" : "<h2>Sensor supply terminal block, 2000 Series, orange</h2><br/><br/>Sensor supply terminal block (item number 2000-5457) simplifies electrical installations. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to sensor supply terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, sensor supply terminal block is designed for conductor cross sections ranging from 0.14 mm² to 1.5 mm² on one side and for conductor cross sections from 0.25 mm² to 4 mm² on the other side. He features four levels and nine clamping points for connecting three potentials. The orange housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2000-5457",
"sku" : "2000-5457",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002400016b1a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg5fGltYWdlL2pwZWd8YUdVeEwyZ3pNQzh4TkRZNE9UQTBPRFF5T0RVM05DOHlNREJmTURJd01EQXdNalF3TURBeE5tSXhZVEF3TURFd01HSTJYMFJGTG1wd1p3fDIyYzYwZjczMzE2MTYwNTM0ZTI0ZmRhZTNjNmQyMmFhYzYyMjExMTk4ZTNkOWI3MWY3NDQyMWU0NThiOGJiMjc",
"gtin13" : "4055143504591",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-sensor-supply-terminal-block/p/2000-5457"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.