{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor sensor supply terminal block; LED (green); with ground contact; 1 mm²; Push-in CAGE CLAMP®; 1,00 mm²; orange", "description" : "<h2>Sensor supply terminal block, 2000 Series, Push-in CAGE CLAMP®</h2><br/><br/>Enjoy seamless electrical installations with sensor supply terminal block (item number 2000-5477/1102-953). Strip lengths must be between 9 mm and 11 mm when connecting conductors to sensor supply terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Sensor supply terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². He comes with four levels and ten clamping points that you can use to connect five potentials. The orange housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2000-5477/1102-953", "sku" : "2000-5477/1102-953", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000210001e1be000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ3fGltYWdlL2pwZWd8YURVekwyZ3lPQzh4TkRZNE5qWXhNVGs1Tmpjd01pOHlNREJmTURJd01EQXdNakV3TURBeFpURmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDg3OGM4NTA4MzNjN2ZiMTMyNDc3MTY0ZThmYzE0NmNkYTI3NzQ0NWU5ZDVlMDlmZDFiNDM0NmY0M2NlMTIxZmI", "gtin13" : "4055143452847", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-sensor-supply-terminal-block/p/2000-5477_1102-953" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]