{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor sensor supply terminal block; LED (green); 2.5 mm²; CAGE CLAMP®; 2,50 mm²; orange", "description" : "<h2>Sensor terminal block, 270 Series, CAGE CLAMP®</h2><br/><br/>Our sensor terminal block (item number 270-574/281-483) ensures effortless electrical installations. Conductors can only be connected to this sensor terminal block if their strip length is between 6 mm and 7 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. This sensor terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with four levels and five clamping points for connecting four potentials. The orange housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "270-574/281-483", "sku" : "270-574/281-483", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000050003ab1f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2fGltYWdlL2pwZWd8YURKaEwyZzVNaTh4TkRZNE1UUXhOREV6T1Rrek5DOHlNREJmTURJd01EQXdNRFV3TURBellXSXhaakF3TURFd01HSTJYMFJGTG1wd1p3fGQwZGI1MzUwYjA1YjZiZTU2NTkzYjg5ZmY1ZTdjZmFhZTVhNmYzZTM1YjYwYTk3NDYxOTc0YWZkMjU5MTJhNGQ", "gtin13" : "4045454365653", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-sensor-supply-terminal-block/p/270-574_281-483" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]