{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor sensor supply terminal block; with ground contact; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Sensor terminal block, 280 Series, CAGE CLAMP®</h2><br/><br/>Our sensor terminal block (item number 280-574) is designed for seamless electrical installations. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this sensor terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this sensor terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features four levels and four clamping points for connecting three potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-574", "sku" : "280-574", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003d96d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk4fGltYWdlL2pwZWd8YURkbEwyZzFOeTh4TkRZNE5qUXpPRGcxTURVNU1DOHlNREJmTURJd01EQXdNRFF3TURBelpEazJaREF3TURFd01HSTJYMFJGTG1wd1p3fGM0ZGI2ZTcxMTM0ZTMwYTY2NmFmMWYwMzExNjgyNGZhZTYyNTJhOGU5MGVkNjE5MjNjOTdlMjE1NjMzYjE4MDE", "gtin13" : "4045454093884", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-sensor-supply-terminal-block/p/280-574" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]