{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor sensor supply terminal block; with ground contact; with end plate; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Sensor terminal block, 280 Series, operating tool</h2><br/><br/>This sensor terminal block (item number 280-577) provides hassle-free electrical installations. Conductors should only be connected to this sensor terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our celebrated universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this sensor terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has four levels. Three potentials can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-577", "sku" : "280-577", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000008000176e1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU5fGltYWdlL2pwZWd8YURJNUwyZzBaaTh4TkRZNE56ZzJPVFV6TkRJek9DOHlNREJmTURJd01EQXdNRGd3TURBeE56WmxNVEF3TURJd01HSTJYMFJGTG1wd1p3fDU2ZjE4N2E1NzYzYjNlMzUzNDdlODg1N2Y2N2U0M2MwNDhkYThiNDhiNWM1ODYxZWUyMzUzYTYzYTllOTBhMTc", "gtin13" : "4045454093891", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-sensor-supply-terminal-block/p/280-577" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]