{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor sensor supply terminal block; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Sensor terminal block, 280 Series, operating tool</h2><br/><br/>Our sensor terminal block (item number 280-587) ensures effortless electrical installations. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this sensor terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the conductor type, this sensor terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has four levels. You can connect two potentials using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-587", "sku" : "280-587", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600000308000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzfGltYWdlL2pwZWd8YUdSbUwyZzFaUzh4TkRZNE9EazNOamcyTXpJMk1pOHlNREJmTURJd01EQXdNRFl3TURBd01ETXdPREF3TURNd01HSTJYMFJGTG1wd1p3fGIxODQwOTM5MWU2YTdlNGI1YWNjZWY3NmI0YWUxMWM5ZGE0ZTZmYWRmYzA4NzQwOTM2MmU1NDI0NjliNjk0YjI", "gtin13" : "4044918637282", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-sensor-supply-terminal-block/p/280-587" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]