{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor sensor terminal block; with ground connection via push-in type jumper bars; with colored conductor entries; 1 mm²; Push-in CAGE CLAMP®; 1,00 mm²; gray",
"description" : "<h2>Sensor terminal block, 2000 Series, gray</h2><br/><br/>Enjoy seamless electrical installations with this sensor terminal block (item number 2000-5410). Conductors can only be connected to this sensor terminal block if their strip length is between 9 mm and 11 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this sensor terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It comes with four levels and ten clamping points for connecting five potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2000-5410",
"sku" : "2000-5410",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000024000168e6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE1fGltYWdlL2pwZWd8YURWaUwyaGhNUzh4TkRZNU1EWTJNekF3TmpJek9DOHlNREJmTURJd01EQXdNalF3TURBeE5qaGxOakF3TURFd01HSTJYMFJGTG1wd1p3fDBhM2NjNzU5M2NjMjYwMWM3ZjYzZDk0M2EwNTBhZGE1OWE3NjE0MDI3ODAzOGIxMDkwODlhYmI0NzU1Yjk0Yjg",
"gtin13" : "4055143442244",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-sensor-terminal-block/p/2000-5410"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.