{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor sensor terminal block; with ground contact; with colored conductor entries; 1 mm²; Push-in CAGE CLAMP®; 1,00 mm²; gray",
"description" : "<h2>Sensor terminal block, 2000 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our sensor terminal block (item number 2000-5417) ensures effortless electrical installations. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this sensor terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. This sensor terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It comes with four levels and ten clamping points that you can use to connect five potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2000-5417",
"sku" : "2000-5417",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002000026da4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwfGltYWdlL2pwZWd8YURKbEwyaGlOeTh4TkRZNE1qSTVNak00TnpnM01DOHlNREJmTURJd01EQXdNakF3TURBeU5tUmhOREF3TURFd01HSTJYMFJGTG1wd1p3fDlmZjZlMTE4ZGQyM2QwNDYzZTUyNWIzMDY5ZGEwYjA3ZTVmZWI0ZGYyZjVhNDEyODE2YzQ4YjA0MmUxOTE0YzI",
"gtin13" : "4055143442251",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-sensor-terminal-block/p/2000-5417"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.