{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor sensor terminal block; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Sensor terminal block, 270 Series, gray</h2><br/><br/>Our sensor terminal block (item number 270-570) simplifies electrical installations. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this sensor terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our CAGE CLAMP® connection provides a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This sensor terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has four levels. You can connect four potentials using the five clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "270-570",
"sku" : "270-570",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003e0fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY4fGltYWdlL2pwZWd8YURjeEwyaGtNeTh4TkRZNE1USTBOelF4TmpNMU1DOHlNREJmTURJd01EQXdNRFF3TURBelpUQm1ZVEF3TURFd01HSTJYMFJGTG1wd1p3fGJjNjEyYzhjNGE4NjI0ZWY3ZGUyNmZiZjkyNGU1MzcyMDM1NDZmYzI2NTc1YTgwYWFlZmFjZTQ0YTQ1NGY2MjY",
"gtin13" : "4050821035305",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-sensor-terminal-block/p/270-570"
}