{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor sensor terminal block; LED (red); for PNP-(high-side) switching sensors; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Sensor terminal block, 270 Series, CAGE CLAMP®</h2><br/><br/>Our sensor terminal block (item number 270-570/281-434) is designed for seamless electrical installations. Conductors should only be connected to this sensor terminal block if their strip length is between 6 mm and 7 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This sensor terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features four levels and five clamping points that you can use to connect four potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "270-570/281-434", "sku" : "270-570/281-434", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000050003a8bb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzfGltYWdlL2pwZWd8YUdWa0wyaGxPQzh4TkRZNE1URTBOVGsyTmpZeU1pOHlNREJmTURJd01EQXdNRFV3TURBellUaGlZakF3TURFd01HSTJYMFJGTG1wd1p3fGZiNTFlNjNhYjdmMDM5Y2YyZTdkNDQ5MTYyYzQ5ZWYzMzM4MzNlYzU2MjQ1Y2M3MGU2OGI4MGM5MWQzNjkyNTI", "gtin13" : "4050821283263", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-sensor-terminal-block/p/270-570_281-434" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]