{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor sensor terminal block; LED (yellow); for NPN-(low-side) switching sensors; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Sensor terminal block, 270 Series, operating tool</h2><br/><br/>This sensor terminal block (item number 270-570/281-507) provides fault-free electrical installations. Ensure that the strip lengths are between 6 mm and 7 mm when connecting conductors to this sensor terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, this sensor terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has four levels. You can connect four potentials using the five clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "270-570/281-507", "sku" : "270-570/281-507", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000050003a954000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA1fGltYWdlL2pwZWd8YURWaUwyZzJNQzh4TkRZNE1USTNPREE0TnpFNU9DOHlNREJmTURJd01EQXdNRFV3TURBellUazFOREF3TURFd01HSTJYMFJGTG1wd1p3fGI3ZDdiY2EyNDUwYzhhNTkwOTMwMjViZmY5YmEzODEwNmYzM2Y1YmJjNjhiOGQ3MjljODM3OTgwOTlhMDRjZGQ", "gtin13" : "4045454193782", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-sensor-terminal-block/p/270-570_281-507" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]