{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor sensor terminal block; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Sensor terminal block, 280 Series, operating tool</h2><br/><br/>Our sensor terminal block (item number 280-580) is designed for seamless electrical installations. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this sensor terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this sensor terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has four levels. You can connect four potentials using the six clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-580", "sku" : "280-580", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600001343000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgyfGltYWdlL2pwZWd8YUdaa0wyZzVNQzh4TkRZNE5qUTBORE0xTlRZeE5DOHlNREJmTURJd01EQXdNRFl3TURBd01UTTBNekF3TURFd01HSTJYMFJGTG1wd1p3fDZlZjU0Mjk3MDkwN2E1MmExOWVjZWZlZWZkODA2MGM0Y2ZiNDUzZDAzOGE3ZjUxNTg2MThlMWNhNTdkOTgyY2M", "gtin13" : "4044918637251", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-sensor-terminal-block/p/280-580" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]