{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Through terminal block, 261 Series, CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 261-331) simplifies electrical installations. Our mini rail-mount terminal blocks are perfect for working in tight spaces thanks to their compact design. With various mounting and actuation options, they offer complete flexibility. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Conductors should only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to one potential / one pole can be connected to this terminal block using four clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. Conductors made of copper can be connected thanks to side-entry wiring.<br/>", "mpn" : "261-331", "sku" : "261-331", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000010002edee000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4fGltYWdlL2pwZWd8YURBNUwyaGlOaTh4TkRZNE1UQXlNemczTXpBMU5DOHlNREJmTURJd01EQXdNREV3TURBeVpXUmxaVEF3TURJd01HSTJYMFJGTG1wd1p3fDQxM2VkZTk2MzA2OWE2OGQwZTc1NzVkMjViMmQwNWJhM2ZmYzA2YjgxMGU4OTY5MjE1MzIxMWZkY2M3NTAzMjQ", "gtin13" : "4044918610643", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-terminal-block/p/261-331" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]