{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Ground terminal block, 261 Series, green-yellow</h2><br/><br/>This ground terminal block (item number 261-337) is designed for quick and easy connections. WAGO's ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Our mini rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 24 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and four clamping points that you can use to connect a single potential / 1 pole. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. The side-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "261-337", "sku" : "261-337", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000008000353dd000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM4fGltYWdlL2pwZWd8YUdVeEwyZzNPQzh4TkRZNE5qWTBNVEE1TkRZNE5pOHlNREJmTURJd01EQXdNRGd3TURBek5UTmtaREF3TURNd01HSTJYMFJGTG1wd1p3fGY3YzRkMDU0YzEzYjEyMzlhZmRmYzMyYTMxNTE0MGFlODBhZWQyMTY0MDdkN2U5MDk1NDhjZGFiMzAyOTgyMDg", "gtin13" : "4044918610858", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-terminal-block/p/261-337" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]