{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray", "description" : "<h2>Through terminal block, 262 Series, CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 262-331) is designed for quick and simple connections. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. This mini rail-mount terminal block has a rated voltage of 690 V and can handle currents up to 32 A. Conductors should only be connected to this through terminal block if their strip length is between 9 mm and 10 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It comes with one level and four clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. Conductors made of copper can be connected thanks to side-entry wiring.<br/>", "mpn" : "262-331", "sku" : "262-331", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001700016d3a000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExfGltYWdlL2pwZWd8YUdJMkwyZ3pNUzh4TkRZNE5qWTVNRFl6T1Rrd01pOHlNREJmTURJd01EQXdNVGN3TURBeE5tUXpZVEF3TURNd01HSTJYMFJGTG1wd1p3fGQ3MGJmNWMxYTRkNjlkNTI0ZDIzMGI5ZjI5NjY4Mjk0NTk1NjAxNWU4N2Q2YTFjZGYzZjRlZDgzYmQ0ZDA3ZTk", "gtin13" : "4044918638746", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-terminal-block/p/262-331" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]