{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor terminal block; without push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 4 mm²; CAGE CLAMP®; 4,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 262 Series, CAGE CLAMP®</h2><br/><br/>Connect conductors quickly and safely with this ground terminal block (item number 262-347). Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Our mini rail-mount terminal block is rated for 690 V and is designed for use with a rated current of up to 32 A. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our renowned universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this ground terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. You can connect a single potential using the four clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. You can connect copper conductors via side-entry wiring.<br/>", "mpn" : "262-347", "sku" : "262-347", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d0000a792000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM0fGltYWdlL2pwZWd8YUdZNUwyaGxZaTh4TkRZNU1UZzRPVGt3TlRZNU5DOHlNREJmTURJd01EQXdNR1F3TURBd1lUYzVNakF3TURFd01HSTJYMFJGTG1wd1p3fDJkZGEwYzc1YzRiMzY2OWQ5YWNiY2NkMzcxZDM3ZjA5YTdjZTdlOTllZmNhNWRiNjY3MTFjNjJhNGFkZDI3ODA", "gtin13" : "4044918638975", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-terminal-block/p/262-347" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]