{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor terminal strip; without push-buttons; with fixing flanges; 4-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; 1,50 mm²; gray", "description" : "<h2>Through terminal block, 260 Series, gray</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 260-204). Our mini rail-mount terminal blocks are perfect for working in small spaces thanks to their compact design. With various mounting and actuation options, they offer maximum flexibility. This mini rail-mount terminal block has a rated voltage of 400 V and can handle currents up to 18 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 45.7 x 17 x 25 mm (width x height x depth). Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It has one level. You can connect four potentials / four poles using the sixteen clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. The side-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "260-204", "sku" : "260-204", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000080003be97000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzcyfGltYWdlL2pwZWd8YURjMUwyZzJZUzh4TkRZNE9USTFNVE01TXpVMk5pOHlNREJmTURJd01EQXdNRGd3TURBelltVTVOekF3TURFd01HSTJYMFJGTG1wd1p3fDQ1ZDBlNjE5NWZmNDQzNzg3ZjYyMjkzY2IyZWZhZjA4ZTc5ZmRiNDFjZWU3ZjIyMzg4Zjk2ZjBhY2NkZDI5MWI", "gtin13" : "4044918594172", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/260-204" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]