{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor terminal strip; without push-buttons; with fixing flanges; 8-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; 1,50 mm²; gray", "description" : "<h2>Through terminal block, 260 Series, operating tool</h2><br/><br/>Our through terminal block (item number 260-208) is designed for seamless electrical installations. Our mini rail-mount terminal blocks are perfect for working in confined spaces thanks to their compact design. With various mounting and actuation options, they offer complete flexibility. Rated current and voltage are key factors to consider when choosing a mini rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 400 V and a rated current of 18 A. Conductors can only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. The dimensions are 77.7 x 17 x 25 mm (width x height x depth). Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm². Up to eight potentials / eight poles can be connected to this terminal strip using thirty-two clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. Conductors made of copper can be connected via side-entry wiring.<br/>", "mpn" : "260-208", "sku" : "260-208", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000800037e3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY5fGltYWdlL2pwZWd8YURBNEwyaGhOQzh4TkRZNE1UYzNOalExTlRjeE1DOHlNREJmTURJd01EQXdNRGd3TURBek4yVXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGNhOTUwMzA4NGM1YjY2ZmMwMTE1OTljMTllMTRmNGJhNWU4NTI2MzNmZWFhNTUzMDI5OTk1ODFhZWFkZTk5ZTU", "gtin13" : "4044918594219", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/260-208" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]