{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor terminal strip; without push-buttons; with fixing flanges; 9-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; 1,50 mm²; gray", "description" : "<h2>Through terminal block, 260 Series, operating tool</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 260-209). Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Our mini rail-mount terminal block is rated for 400 V and is designed to handle a rated current of up to 18 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The item's dimensions are 85.7 x 17 x 25 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm². Up to nine potentials / nine poles can be connected to this terminal strip using thirty-six clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. The side-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "260-209", "sku" : "260-209", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000800037e3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY5fGltYWdlL2pwZWd8YURBNEwyaGhOQzh4TkRZNE1UYzNOalExTlRjeE1DOHlNREJmTURJd01EQXdNRGd3TURBek4yVXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGNhOTUwMzA4NGM1YjY2ZmMwMTE1OTljMTllMTRmNGJhNWU4NTI2MzNmZWFhNTUzMDI5OTk1ODFhZWFkZTk5ZTU", "gtin13" : "4044918594226", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/260-209" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]