{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor terminal strip; without push-buttons; with snap-in mounting feet; 6-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Through terminal block, 264 Series, gray</h2><br/><br/>Our through terminal block (item number 264-256) is designed for seamless electrical installations. Our mini rail-mount terminal blocks are the perfect choice when space is limited. A large selection of mounting and actuation variants means you can find a suitable mini terminal block for every purpose. This also means you can adapt the terminal blocks to your unique requirements. This mini rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 24 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product is highly versatile. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to six potentials / six poles can be connected to this terminal strip using twenty-four clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. You can connect copper conductors thanks to front-entry wiring.<br/>", "mpn" : "264-256", "sku" : "264-256", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600037cfa000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTczfGltYWdlL2pwZWd8YUdZeUwyZzVZaTh4TkRZNE1UVTBNekUwTnpVMU1DOHlNREJmTURJd01EQXdNRFl3TURBek4yTm1ZVEF3TURJd01HSTJYMFJGTG1wd1p3fGIxNmYzYzFmMzZiNjljODAxNjc2NmFiZjZjYzQxMDc0NTFlZTU2ZjhiMzRhMjNjYWIwNDJmYmM5YmYxYTJhN2Y", "gtin13" : "4044918416047", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-terminal-strip/p/264-256" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]