{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor through terminal block; 1 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; red",
"description" : "<h2>Through terminal block, 2000 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2000-1403) is the ideal way to connect conductors quickly and securely. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. Rated current and voltage are important parameters when selecting a through rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 800 V and a rated current of 13.5 A. Conductors can only be connected to this through terminal block if their strip length is between 9 mm and 11 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. Dimensions: 3.5 x 67.9 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has one level. The single potential can connect using the four clamping points The red housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks are perfect for many different industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2000-1403",
"sku" : "2000-1403",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000b0000920d000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA1fGltYWdlL2pwZWd8YURVeEwyZzJNaTh4TkRZNU1EUTFOVFExTXpjeU5pOHlNREJmTURJd01EQXdNR0l3TURBd09USXdaREF3TURJd01HSTJYMFJGTG1wd1p3fDYwZjYzNGIzYThiZDE0ZGFkYzBkZmQ1Y2I5M2YxOGVhYzgzM2RkNWJkYTFkZjRkYzI5ZWJhZjRlODY4NGViNDM",
"gtin13" : "4045454966942",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2000-1403"
}
4-conductor through terminal block; 1 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; red
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.