{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Through terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2002-1401) is designed for quick and easy connections. Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Rated current and voltage are key factors to consider when choosing a through rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 800 V and a rated current of 24 A. Conductors should only be connected to this through terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 5.2 x 69.9 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. You can connect a single potential using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in all kinds of industrial applications and modern building installations. They also offer the perfect solution for every use: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-1401", "sku" : "2002-1401", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000000000a623000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE1fGltYWdlL2pwZWd8YURSaUwyZ3hNQzh4TkRZNE1UQXhNamcyTXpBd05pOHlNREJmTURJd01EQXdNREF3TURBd1lUWXlNekF3TURJd01HSTJYMFJGTG1wd1p3fGNmMDZmZWU1MzE5NzNjMmZmNTZkMzRmMTczZmNiZmQ5MTY0MDk4YjFkN2JhMDA2OTVkMTJiNTAzM2JhZDk2MGU", "gtin13" : "4017332999281", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2002-1401" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-1401

4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2002-1401
4-conductor through terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-1401
4-conductor through terminal block
Please wait ...
Your price per piece*
On request