{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-conductor through terminal block; 2.5 mm²; with test option; same profile as 4-conductor disconnect terminal block; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Through terminal block, 2002 Series, gray</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 2002-1801). Conductors should only be connected to this through terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. The dimensions are 5.2 x 87.5 x 39.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and four clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2002-1801",
"sku" : "2002-1801",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000004000113c6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEwfGltYWdlL2pwZWd8YURNekwyZzFaaTh4TkRZNE1UUXpOemN6TWpnNU5DOHlNREJmTURJd01EQXdNRFF3TURBeE1UTmpOakF3TURFd01HSTJYMFJGTG1wd1p3fDhmYmVhNWM4MmVmZDg2Mjg4ODk5N2RkMWQ2ZjJhZjc3MTQ4ZDZkMWEzMzQyYWZiNGU5ZDBhMTQwZDM5YTc3ZDU",
"gtin13" : "4045454974671",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2002-1801"
}
4-conductor through terminal block; 2.5 mm²; with test option; same profile as 4-conductor disconnect terminal block; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.