{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-conductor through terminal block; 2.5 mm²; with test option; for Ex e II and Ex i applications; same profile as 4-conductor disconnect terminal block; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue", "description" : "<h2>Through terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2002-1804) ensures effortless electrical installations. Conductors can only be connected to this through terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 5.2 x 87.5 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and four clamping points for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-1804", "sku" : "2002-1804", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600017260000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI0fGltYWdlL2pwZWd8YURZM0wyZzRNaTh4TkRZNU1USXdORE16TXpVNU9DOHlNREJmTURJd01EQXdNRFl3TURBeE56STJNREF3TURFd01HSTJYMFJGTG1wd1p3fGQ3NjYzYzUwYmNkMWQxZDZmM2E0MjIzY2I0NzYwNzMxNmI0NzM5YzBiM2RlMGM2MDhlODliMTVhNjQzMWFkMjM", "gtin13" : "4055143867115", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/4-conductor-through-terminal-block/p/2002-1804" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2002-1804

4-conductor through terminal block; 2.5 mm²; with test option; for Ex e II and Ex i applications; same profile as 4-conductor disconnect terminal block; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue

Item no. 2002-1804
4-conductor through terminal block
Please wait ...
Your price per piece*
On request
Item no. 2002-1804
4-conductor through terminal block
Please wait ...
Your price per piece*
On request